How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | AE2: | 0.28 |
| G: | 1.38 | D: | 2.06 |
| V: | 1.44 in | BE: | 0.38 in |
| T: | 0.875 | AJ: | 3.75 |
| AD: | 4.73 | BF: | 0.28 |
| BD: | 3.88 | L: | 4.45 in |
| U: | 0.625 in | C: | 5.75 in |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| AG: | 5.5 | AE1: | 0.49 |
| B: | 5.19 | AK: | 3 |
| I: | 3.24 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.208 |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.875 in |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Bore Code: | 14 | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 48CZ | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Assembly: | HM-1 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

