How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 5.5 |
| U: | 0.625 in | BD: | 3.88 |
| G: | 1.38 | I: | 3.24 in |
| AE2: | 0.28 | LM: | 6.26 |
| AJ: | 3.75 | C: | 5.75 in |
| AD: | 4.73 | T: | 0.875 |
| AE1: | 0.49 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| F: | 2.75 | AK: | 3 |
| BF: | 0.28 | B: | 5.19 |
| D: | 2.06 |
Technical Specifications
| Motor Frame Size: | 48CZ | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Bore Code: | 14 | Input RPM: | 1,750 |
| Model Code: | HM218 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.208 |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

