How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | T: | 1 |
| AK: | 4.5 | C: | 5.75 in |
| AD: | 4.73 | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| BF: | 0.41 | G: | 1.38 |
| BD: | 5.88 | I: | 3.24 in |
| U: | 0.625 in | LM: | 6.7 |
| F: | 2.75 | V: | 1.44 in |
| AG: | 5.5 | B: | 5.19 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.49 |
Technical Specifications
| Assembly: | HM-2 | Output RPM: | 21.9 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.208 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Model Code: | HM218 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 80:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

