How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | B: | 5.19 |
| AD: | 4.73 | V: | 1.44 in |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | T: | 1 |
| AE2: | 0.28 | LM: | 6.7 |
| AE1: | 0.49 | I: | 3.24 in |
| BF: | 0.41 | D: | 2.06 |
| BE: | 0.38 in | C: | 5.75 in |
| AG: | 5.5 | G: | 1.38 |
| F: | 2.75 | U: | 0.625 in |
| AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.208 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Model Code: | HM218 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Ratio: | 80:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

