How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 5.75 in |
| V: | 1.44 in | AJ: | 5.88 |
| BE: | 0.38 in | AE1: | 0.49 |
| U: | 0.625 in | I: | 3.24 in |
| AK: | 4.5 | B: | 5.19 |
| LM: | 6.7 | AG: | 5.5 |
| G: | 1.38 | F: | 2.75 |
| L: | 4.45 in | AD: | 4.73 |
| BD: | 5.88 | AE2: | 0.28 |
| D: | 2.06 | T: | 1 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Output RPM: | 21.9 | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Model Code: | HM218 |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.208 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

