How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | B: | 5.19 |
| U: | 0.625 in | V: | 1.44 in |
| AE2: | 0.28 | C: | 5.75 in |
| LM: | 6.26 | AE1: | 0.49 |
| AG: | 5.5 | D: | 2.06 |
| BF: | 0.28 | T: | 1 |
| AK: | 3 | L: | 4.45 in |
| F: | 2.75 | AD: | 4.73 |
| AJ: | 3.75 | BE: | 0.38 in |
| BD: | 3.88 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 21.9 |
| Motor Frame Size: | 48CZ | Ratio Range: | 80:1 |
| Model Code: | HM218 | Assembly: | HM-2 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.208 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

