Grove Gear HM218-80-2-1.000-56C-L1
Part #:HM218-80-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AG: | 5.5 |
| V: | 1.44 in | BD: | 5.88 |
| U: | 0.625 in | AD: | 4.73 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| C: | 5.75 in | I: | 3.24 in |
| D: | 2.06 | L: | 4.45 in |
| B: | 5.19 | T: | 1 |
| AJ: | 5.88 | G: | 1.38 |
| BF: | 0.41 | F: | 2.75 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.28 |
Technical Specifications
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Output RPM: | 21.9 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 16 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.208 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

