How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | G: | 1.38 |
| AG: | 5.5 | V: | 1.44 in |
| B: | 5.19 | AE2: | 0.28 |
| I: | 3.24 in | LM: | 6.7 |
| D: | 2.06 | AD: | 4.73 |
| L: | 4.45 in | T: | 0.625 |
| C: | 5.75 in | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| AE1: | 0.49 | BF: | 0.41 |
| U: | 0.625 in |
Technical Specifications
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 10 | Center Distance (in): | 1.75 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Model Code: | HM218 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.208 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

