How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 3.24 in |
| V: | 1.44 in | B: | 5.19 |
| AD: | 4.73 | L: | 4.45 in |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| AG: | 5.5 | D: | 2.06 |
| G: | 1.38 | F: | 2.75 |
| BE: | 0.38 in | T: | 0.625 |
| AJ: | 5.88 | LM: | 6.7 |
| C: | 5.75 in | AE1: | 0.49 |
| AE2: | 0.28 | BF: | 0.41 |
| U: | 0.625 in |
Technical Specifications
| Model Code: | HM218 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.208 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

