How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.06 |
| LM: | 6.26 | AE1: | 0.49 |
| AG: | 5.5 | C: | 5.75 in |
| T: | 0.625 | B: | 5.19 |
| F: | 2.75 | I: | 3.24 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| G: | 1.38 | AJ: | 3.75 |
| BF: | 0.28 | L: | 4.45 in |
| AK: | 3 | AD: | 4.73 |
| V: | 1.44 in | BD: | 3.88 |
| AE2: | 0.28 |
Technical Specifications
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Motor Frame Size: | 48CZ | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 0.208 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

