How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | I: | 3.24 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| B: | 5.19 | AD: | 4.73 |
| G: | 1.38 | AK: | 3 |
| AE2: | 0.28 | BD: | 3.88 |
| U: | 0.625 in | AE1: | 0.49 |
| V: | 1.44 in | C: | 5.75 in |
| F: | 2.75 | LM: | 6.26 |
| BF: | 0.28 | BE: | 0.38 in |
| AJ: | 3.75 | AG: | 5.5 |
| T: | 0.625 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.208 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | HM218 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 48CZ | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.75 | Bore Code: | 10 |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

