Grove Gear HM218-80-2-.625-56C-L1
Part #:HM218-80-2-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | I: | 3.24 in |
| AJ: | 5.88 | U: | 0.625 in |
| B: | 5.19 | L: | 4.45 in |
| AE1: | 0.49 | V: | 1.44 in |
| LM: | 6.7 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | D: | 2.06 |
| AK: | 4.5 | AG: | 5.5 |
| AD: | 4.73 | T: | 0.625 |
| C: | 5.75 in | BF: | 0.41 |
| G: | 1.38 | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.75 | Model Code: | HM218 |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.208 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

