How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BD: | 5.88 |
| C: | 5.75 in | AE2: | 0.28 |
| F: | 2.75 | AK: | 4.5 |
| BE: | 0.38 in | AE1: | 0.49 |
| I: | 3.24 in | D: | 2.06 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | LM: | 6.7 |
| L: | 4.45 in | B: | 5.19 |
| G: | 1.38 | AD: | 4.73 |
| BF: | 0.41 | T: | 0.688 |
| AG: | 5.5 |
Technical Specifications
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Model Code: | HM218 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.208 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 11 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.688 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

