How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | B: | 5.19 |
| D: | 2.06 | U: | 0.625 in |
| G: | 1.38 | AD: | 4.73 |
| I: | 3.24 in | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| C: | 5.75 in | V: | 1.44 in |
| AE1: | 0.49 | AG: | 5.5 |
| BD: | 5.88 | L: | 4.45 in |
| T: | 0.688 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| F: | 2.75 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.208 | Reducer: | Worm - Right Angle |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 11 | Output RPM: | 21.9 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Ratio: | 80:1 |
| Output Diameter (in): | 0.688 in | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

