How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | U: | 0.625 in |
| G: | 1.38 | AE2: | 0.28 |
| I: | 3.24 in | F: | 2.75 |
| AJ: | 3.75 | T: | 0.688 |
| BD: | 3.88 | BE: | 0.38 in |
| B: | 5.19 | C: | 5.75 in |
| V: | 1.44 in | LM: | 6.26 |
| Center Distance (in): | 1.75 in | BF: | 0.28 |
| AK: | 3 | L: | 4.45 in |
| AG: | 5.5 | AE1: | 0.49 |
| D: | 2.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Motor Frame Size: | 48CZ | Bore Code: | 11 |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.688 in |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.208 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

