How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | I: | 3.24 in |
| AG: | 5.5 | AE2: | 0.28 |
| B: | 5.19 | BD: | 3.88 |
| C: | 5.75 in | BE: | 0.38 in |
| AJ: | 3.75 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | V: | 1.44 in |
| AE1: | 0.49 | LM: | 6.26 |
| AK: | 3 | L: | 4.45 in |
| U: | 0.625 in | BF: | 0.28 |
| T: | 0.688 | F: | 2.75 |
| D: | 2.06 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.688 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.208 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 48CZ | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 11 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

