How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | Center Distance (in): | 1.75 in |
| D: | 2.06 | G: | 1.38 |
| AG: | 5.5 | F: | 2.75 |
| BF: | 0.28 | L: | 4.45 in |
| T: | 0.688 | BE: | 0.38 in |
| I: | 3.24 in | AE2: | 0.28 |
| AJ: | 3.75 | LM: | 6.26 |
| B: | 5.19 | U: | 0.625 in |
| AE1: | 0.49 | V: | 1.44 in |
| AD: | 4.73 | AK: | 3 |
| C: | 5.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Motor Frame Size: | 48CZ | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Bore Code: | 11 |
| Input HP @ 1750 RPM: | 0.208 | Output Diameter (in): | 0.688 in |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

