How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | AG: | 5.5 |
| F: | 2.75 | AK: | 4.5 |
| D: | 2.06 | G: | 1.38 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| L: | 4.45 in | LM: | 6.7 |
| I: | 3.24 in | C: | 5.75 in |
| BD: | 5.88 | V: | 1.44 in |
| BF: | 0.41 | T: | 0.688 |
| U: | 0.625 in | AD: | 4.73 |
| B: | 5.19 | AE1: | 0.49 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Ratio: | 80:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.208 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.688 in |
| Motor Frame Size: | 56C | Output RPM: | 21.9 |
| Bore Code: | 11 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Model Code: | HM218 |
| Assembly: | HM-2 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

