How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | AD: | 4.73 |
| D: | 2.06 | AE2: | 0.28 |
| B: | 5.19 | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.49 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| BD: | 5.88 | AJ: | 5.88 |
| V: | 1.44 in | C: | 5.75 in |
| I: | 3.24 in | LM: | 6.7 |
| AG: | 5.5 | BF: | 0.41 |
| F: | 2.75 | G: | 1.38 |
| L: | 4.45 in |
Technical Specifications
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.688 in | Model Code: | HM218 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.208 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 11 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

