How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| AE2: | 0.28 | T: | 0.75 |
| LM: | 6.7 | G: | 1.38 |
| BE: | 0.38 in | AG: | 5.5 |
| B: | 5.19 | AJ: | 5.88 |
| F: | 2.75 | D: | 2.06 |
| U: | 0.625 in | AE1: | 0.49 |
| I: | 3.24 in | V: | 1.44 in |
| C: | 5.75 in | L: | 4.45 in |
| BD: | 5.88 |
Technical Specifications
| Bore Code: | 12 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.208 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 0.750 in | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

