How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | G: | 1.38 |
| BD: | 3.88 | D: | 2.06 |
| L: | 4.45 in | C: | 5.75 in |
| U: | 0.625 in | AK: | 3 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| AG: | 5.5 | I: | 3.24 in |
| T: | 0.875 | AE2: | 0.28 |
| B: | 5.19 | F: | 2.75 |
| BF: | 0.28 | AJ: | 3.75 |
| AD: | 4.73 | BE: | 0.38 in |
| LM: | 6.26 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 48CZ |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Model Code: | HM218 | Gear Type: | Worm |
| Bore Code: | 14 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.208 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.875 in | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

