How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AK: | 4.5 |
| U: | 0.625 in | AE1: | 0.49 |
| BF: | 0.41 | T: | 0.875 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| LM: | 6.7 | AE2: | 0.28 |
| G: | 1.38 | BE: | 0.38 in |
| F: | 2.75 | L: | 4.45 in |
| AJ: | 5.88 | C: | 5.75 in |
| AD: | 4.73 | D: | 2.06 |
| AG: | 5.5 | BD: | 5.88 |
| I: | 3.24 in |
Technical Specifications
| Ratio: | 80:1 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Bore Code: | 14 |
| Assembly: | HM-2 | Output Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | HM218 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.208 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

