How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AJ: | 5.88 |
| AG: | 5.5 | BF: | 0.41 |
| F: | 2.75 | C: | 5.75 in |
| U: | 0.625 in | T: | 0.875 |
| D: | 2.06 | AK: | 4.5 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 1.38 | AE1: | 0.49 |
| V: | 1.44 in | LM: | 6.7 |
| AD: | 4.73 | B: | 5.19 |
| I: | 3.24 in |
Technical Specifications
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | HM218 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.208 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Bore Code: | 14 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

