How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 6.38 in |
| AJ: | 5.88 | BD: | 6.5 |
| AE2: | 0.4 | Center Distance (in): | 2.063 in |
| G: | 1.5 | D: | 2.28 |
| BE: | 0.38 in | L: | 4.82 in |
| I: | 3.61 in | AD: | 4.99 |
| AE1: | 0.61 | T: | 1.438 |
| BF: | 0.41 | F: | 3 |
| V: | 1.94 in | B: | 5.8 |
| LM: | 7.07 | AG: | 6 |
| U: | 0.625 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 2.092 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HM220 | Thrust Rating - output shaft: | 898 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Bore Code: | 23 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Output Torque Rating (in-lb): | 682 in/lbs |

