How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| U: | 0.625 in | F: | 3 |
| C: | 6.38 in | T: | 1.438 |
| V: | 1.94 in | AE1: | 0.61 |
| D: | 2.28 | AE2: | 0.4 |
| B: | 5.8 | G: | 1.5 |
| BE: | 0.38 in | AD: | 4.99 |
| LM: | 7.07 | BD: | 6.5 |
| I: | 3.61 in | L: | 4.82 in |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.561 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1099 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | HM220 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.50 in | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |

