How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AJ: | 5.88 |
| C: | 6.38 in | D: | 2.28 |
| T: | 1.438 | AK: | 4.5 |
| BE: | 0.38 in | G: | 1.5 |
| AD: | 4.99 | F: | 3 |
| L: | 4.82 in | U: | 0.625 in |
| BF: | 0.41 | V: | 1.94 in |
| AE2: | 0.4 | LM: | 7.07 |
| B: | 5.8 | BD: | 6.5 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| AE1: | 0.61 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | HM220 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Bore Code: | 23 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.563 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Worm Speed Reducer | Output RPM: | 35 |
| Thrust Rating - output shaft: | 1144 | Output Torque Rating (in-lb): | 719 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |

