Grove Gear HM224-10-1-1.000-140TC
Part #:HM224-10-1-1.000-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | BE: | 0.38 in |
| V: | 1.94 in | D: | 2.5 |
| U: | 0.75 in | AE2: | 0.31 |
| C: | 6.94 in | BF: | 0.41 |
| AG: | 6 | LM: | 7.76 |
| F: | 2.88 | AK: | 4.5 |
| AJ: | 5.88 | L: | 5.51 in |
| I: | 3.77 in | AE1: | 0.51 |
| BD: | 5.88 | G: | 1.44 |
| T: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.083 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1820 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

