Grove Gear HM224-10-1-1.000-140TC-L3
Part #:HM224-10-1-1.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | G: | 1.44 |
| L: | 5.51 in | BE: | 0.38 in |
| F: | 2.88 | U: | 0.75 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| B: | 6.12 | AD: | 5.18 |
| AJ: | 5.88 | T: | 1 |
| LM: | 7.76 | C: | 6.94 in |
| I: | 3.77 in | V: | 1.94 in |
| AG: | 6 | D: | 2.5 |
| BF: | 0.41 | AE2: | 0.31 |
| AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.083 |
| Model Code: | HM224 | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1820 |
| Output RPM: | 175 | Bore Code: | 16 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

