How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | BD: | 9 |
| T: | 1 | BF: | 0.53 |
| B: | 6.12 | C: | 6.94 in |
| AJ: | 7.25 | AG: | 6 |
| AD: | 5.18 | G: | 1.44 |
| U: | 0.75 in | F: | 2.88 |
| I: | 3.77 in | AE2: | 0.31 |
| L1: | 8.76 in | V: | 1.94 in |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | AK: | 8.5 |
| L: | 5.51 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1820 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.083 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

