How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | G: | 1.44 |
| V: | 1.94 in | AJ: | 7.25 |
| L: | 5.51 in | U: | 0.75 in |
| AD: | 5.18 | AK: | 8.5 |
| AE2: | 0.31 | AG: | 6 |
| D: | 2.5 | C: | 6.94 in |
| I: | 3.77 in | T: | 1 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| B: | 6.12 | BE1: | 0.5 in |
| BD: | 9 | F: | 2.88 |
| BF: | 0.53 |
Technical Specifications
| Output RPM: | 175 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1820 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3.083 |
| Housing Material: | Cast Iron | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

