How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| C: | 6.94 in | T: | 1 |
| BD: | 5.88 | BF: | 0.41 |
| U: | 0.75 in | BE: | 0.38 in |
| AG: | 6 | V: | 1.94 in |
| L: | 5.51 in | F: | 2.88 |
| AE2: | 0.31 | D: | 2.5 |
| G: | 1.44 | LM: | 7.76 |
| B: | 6.12 | I: | 3.77 in |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| AD: | 5.18 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Assembly: | HM-1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Output RPM: | 175 |
| Thrust Rating - output shaft: | 1820 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.083 | Bore Code: | 16 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

