How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| F: | 2.88 | G: | 1.44 |
| B: | 6.12 | AK: | 8.5 |
| T: | 1.125 | C: | 6.94 in |
| D: | 2.5 | AE1: | 0.51 |
| V: | 1.94 in | AD: | 5.18 |
| BE1: | 0.5 in | L: | 5.51 in |
| I: | 3.77 in | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| U: | 0.75 in | AJ: | 7.25 |
| AG: | 6 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Model Code: | HM224 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 1820 | Assembly: | HM-1 |
| Ratio: | 10:1 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.083 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

