How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | C: | 6.94 in |
| U: | 0.75 in | AD: | 5.18 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.44 | B: | 6.12 |
| F: | 2.88 | L1: | 8.76 in |
| D: | 2.5 | V: | 1.94 in |
| AJ: | 7.25 | AG: | 6 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | T: | 1.125 |
| BD: | 9 | L: | 5.51 in |
| I: | 3.77 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 3.083 |
| Bore Code: | 18 | Thrust Rating - output shaft: | 1820 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.125 in |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

