How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | AE2: | 0.31 |
| D: | 2.5 | F: | 2.88 |
| C: | 6.94 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 7.76 | G: | 1.44 |
| AG: | 6 | V: | 1.94 in |
| AK: | 4.5 | T: | 1.125 |
| I: | 3.77 in | AD: | 5.18 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AE1: | 0.51 |
| L: | 5.51 in |
Technical Specifications
| Thrust Rating - output shaft: | 1820 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | HM224 |
| Output RPM: | 175 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.083 | Output Diameter (in): | 1.125 in |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

