How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE: | 0.38 in |
| AE1: | 0.51 | LM: | 7.76 |
| U: | 0.75 in | AG: | 6 |
| L: | 5.51 in | BD: | 5.88 |
| G: | 1.44 | D: | 2.5 |
| F: | 2.88 | C: | 6.94 in |
| AJ: | 5.88 | AK: | 4.5 |
| AD: | 5.18 | B: | 6.12 |
| T: | 1.188 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| BF: | 0.41 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1820 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM224 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.083 | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Center Distance (in): | 2.375 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

