How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | C: | 6.94 in |
| B: | 6.12 | U: | 0.75 in |
| BF: | 0.53 | AK: | 8.5 |
| AD: | 5.18 | V: | 1.94 in |
| AG: | 6 | F: | 2.88 |
| AE1: | 0.51 | BD: | 9 |
| D: | 2.5 | L1: | 8.76 in |
| AE2: | 0.31 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.188 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| G: | 1.44 |
Technical Specifications
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 3.083 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 1820 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Model Code: | HM224 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

