How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AD: | 5.18 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| V: | 1.94 in | F: | 2.88 |
| T: | 1.188 | AG: | 6 |
| AJ: | 7.25 | AE1: | 0.51 |
| BF: | 0.53 | C: | 6.94 in |
| L1: | 8.76 in | BE1: | 0.5 in |
| G: | 1.44 | L: | 5.51 in |
| AE2: | 0.31 | I: | 3.77 in |
| B: | 6.12 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Model Code: | HM224 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 3.083 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1820 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

