How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| D: | 2.5 | C: | 6.94 in |
| AK: | 8.5 | V: | 1.94 in |
| AE1: | 0.51 | L: | 5.51 in |
| BD: | 9 | T: | 1.188 |
| AD: | 5.18 | AG: | 6 |
| BF: | 0.53 | G: | 1.44 |
| BE1: | 0.5 in | B: | 6.12 |
| AE2: | 0.31 | L1: | 8.76 in |
| I: | 3.77 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.083 | Ratio Range: | 10:1 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Assembly: | HM-1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1820 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

