Grove Gear HM224-10-1-1.250-140TC-L1
Part #:HM224-10-1-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | BF: | 0.41 |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AE2: | 0.31 |
| U: | 0.75 in | I: | 3.77 in |
| B: | 6.12 | V: | 1.94 in |
| C: | 6.94 in | F: | 2.88 |
| D: | 2.5 | BD: | 5.88 |
| AE1: | 0.51 | T: | 1.25 |
| G: | 1.44 | AK: | 4.5 |
| AJ: | 5.88 | L: | 5.51 in |
| AG: | 6 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.083 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Ratio Range: | 10:1 |
| Model Code: | HM224 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1820 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

