Grove Gear HM224-10-1-1.250-180TC
Part #:HM224-10-1-1.250-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AG: | 6 |
| BE1: | 0.5 in | L1: | 8.76 in |
| BD: | 9 | D: | 2.5 |
| BF: | 0.53 | AE1: | 0.51 |
| AE2: | 0.31 | AJ: | 7.25 |
| AK: | 8.5 | U: | 0.75 in |
| T: | 1.25 | C: | 6.94 in |
| L: | 5.51 in | V: | 1.94 in |
| AD: | 5.18 | G: | 1.44 |
| F: | 2.88 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1820 | Model Code: | HM224 |
| Input HP @ 1750 RPM: | 3.083 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Output RPM: | 175 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

