Grove Gear HM224-10-1-1.250-180TC-L1
Part #:HM224-10-1-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | U: | 0.75 in |
| AD: | 5.18 | F: | 2.88 |
| L1: | 8.76 in | AJ: | 7.25 |
| L: | 5.51 in | D: | 2.5 |
| AG: | 6 | AK: | 8.5 |
| C: | 6.94 in | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| I: | 3.77 in | BD: | 9 |
| T: | 1.25 | BF: | 0.53 |
| B: | 6.12 | G: | 1.44 |
| AE2: | 0.31 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 1820 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.250 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.083 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

