Grove Gear HM224-10-1-1.250-180TC-L3
Part #:HM224-10-1-1.250-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | L1: | 8.76 in |
| C: | 6.94 in | I: | 3.77 in |
| AE2: | 0.31 | D: | 2.5 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AD: | 5.18 | AJ: | 7.25 |
| F: | 2.88 | T: | 1.25 |
| L: | 5.51 in | AG: | 6 |
| AE1: | 0.51 | V: | 1.94 in |
| U: | 0.75 in |
Technical Specifications
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.083 |
| Thrust Rating - output shaft: | 1820 | Motor Frame Size: | 180TC |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

