Grove Gear HM224-10-1-1.250-180TC-L9
Part #:HM224-10-1-1.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | I: | 3.77 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| BD: | 9 | U: | 0.75 in |
| BE1: | 0.5 in | C: | 6.94 in |
| V: | 1.94 in | L1: | 8.76 in |
| AJ: | 7.25 | AE1: | 0.51 |
| BF: | 0.53 | T: | 1.25 |
| AD: | 5.18 | G: | 1.44 |
| AG: | 6 | AE2: | 0.31 |
| F: | 2.88 | B: | 6.12 |
| AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 1820 | Ratio Range: | 10:1 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.083 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | HM224 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

