Grove Gear HM224-10-1-1.438-140TC-L2
Part #:HM224-10-1-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | F: | 2.88 |
| AD: | 5.18 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 2.5 |
| AE2: | 0.31 | V: | 1.94 in |
| I: | 3.77 in | C: | 6.94 in |
| AK: | 4.5 | U: | 0.75 in |
| BD: | 5.88 | AG: | 6 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| BF: | 0.41 | LM: | 7.76 |
| B: | 6.12 | AE1: | 0.51 |
| T: | 1.438 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.083 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1820 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Assembly: | HM-1 |
| Output RPM: | 175 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Model Code: | HM224 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

