Grove Gear HM224-10-1-1.438-140TC-L3
Part #:HM224-10-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | I: | 3.77 in |
| AE1: | 0.51 | BF: | 0.41 |
| AD: | 5.18 | T: | 1.438 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | C: | 6.94 in |
| AK: | 4.5 | L: | 5.51 in |
| BD: | 5.88 | AE2: | 0.31 |
| LM: | 7.76 | D: | 2.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 1.94 in | AG: | 6 |
| B: | 6.12 |
Technical Specifications
| Ratio: | 10:1 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM224 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.083 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1820 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

