Grove Gear HM224-10-1-1.438-180TC-L1
Part #:HM224-10-1-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | T: | 1.438 |
| U: | 0.75 in | BF: | 0.53 |
| AE2: | 0.31 | AD: | 5.18 |
| AE1: | 0.51 | B: | 6.12 |
| AJ: | 7.25 | F: | 2.88 |
| AG: | 6 | AK: | 8.5 |
| L: | 5.51 in | D: | 2.5 |
| L1: | 8.76 in | C: | 6.94 in |
| I: | 3.77 in | G: | 1.44 |
| BD: | 9 |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | HM224 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 3.083 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1820 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

