How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AE1: | 0.51 |
| BE1: | 0.5 in | L1: | 8.76 in |
| I: | 3.77 in | C: | 6.94 in |
| BD: | 9 | V: | 1.94 in |
| U: | 0.75 in | AG: | 6 |
| B: | 6.12 | AD: | 5.18 |
| BF: | 0.53 | G: | 1.44 |
| T: | 1.438 | AE2: | 0.31 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | F: | 2.88 |
| AK: | 8.5 |
Technical Specifications
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1820 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.083 |
| Ratio Range: | 10:1 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

