How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | B: | 6.12 |
| AJ: | 7.25 | AE1: | 0.51 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AG: | 6 | BF: | 0.53 |
| I: | 3.77 in | C: | 6.94 in |
| AD: | 5.18 | L1: | 8.76 in |
| BD: | 9 | L: | 5.51 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.31 | F: | 2.88 |
| U: | 0.75 in | G: | 1.44 |
| T: | 1.438 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 3.083 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1820 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Model Code: | HM224 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

