Grove Gear HM224-10-1-1.438-56C-L2
Part #:HM224-10-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AD: | 5.18 |
| BD: | 5.88 | D: | 2.5 |
| F: | 2.88 | BE: | 0.38 in |
| LM: | 7.76 | AE1: | 0.51 |
| AG: | 6 | AK: | 4.5 |
| G: | 1.44 | U: | 0.75 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | C: | 6.94 in |
| I: | 3.77 in | BF: | 0.41 |
| B: | 6.12 | AJ: | 5.88 |
| AE2: | 0.31 |
Technical Specifications
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Model Code: | HM224 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 1820 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.083 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 10:1 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

