How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 6.12 |
| F: | 2.88 | AJ: | 5.88 |
| I: | 3.77 in | AD: | 5.18 |
| T: | 1.438 | C: | 6.94 in |
| L: | 5.51 in | AG: | 6 |
| BF: | 0.41 | AE2: | 0.31 |
| V: | 1.94 in | AE1: | 0.51 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | G: | 1.44 |
| D: | 2.5 | BE: | 0.38 in |
| BD: | 6.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | HM224 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.083 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 10:1 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 1820 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

